Skip to main content

Thyro PX wird unterstützt von ADVANCED ENERGY INDUSTRIES

Advanced Energy helps customers make their applications more energy-efficient, reduce their carbon footprint through efficient energy solutions, and optimize overall power consumption. Advanced Energy's comprehensive hardware offering (power supply, control, and measurement solutions) also includes software solutions for optimizing manufacturing processes, predictive maintenance, and countermeasures, including integration with higher-level process control software.

Warum SCR power control for demanding heating applications.?

The Thyro‑PX delivers precise, modular SCR power control for high‑demand industrial heating. It supports voltages up to 1000 V and currents to 5000 A across single‑, dual‑, and three‑phase loads. With advanced firing modes, flexible interfaces, and excellent accuracy, it ensures repeatable performance, efficient energy use, and seamless integration into modern automation systems.

Vorteile

  • Seamless integration into Siemens Process Control System (PCS 7) via SIMATIC PCS 7 faceplate, ready for PCS neo.
  • Realtime diagnostics enable predictive maintenance with Thyro-Tool Pro Software
    https://www.youtube.com/watch?v=8hMgk8nb6xA
  • Precisely regulate power, including load management, for optimal control and energy consumption

Besondere Funktionen

Anwendungen in der Praxis

Select...

Precision heating for glass production

Delivers precise, efficient heating control for float, container, and specialty glass production—optimizing furnace, tin bath, and annealing processes with stable power delivery, reduced energy use, and improved product quality