Skip to main content

Non-contact temperature measurement for molten glass wird unterstützt von ADVANCED ENERGY INDUSTRIES

Advanced Energy helps customers make their applications more energy-efficient, reduce their carbon footprint through efficient energy solutions, and optimize overall power consumption. Advanced Energy's comprehensive hardware offering (power supply, control, and measurement solutions) also includes software solutions for optimizing manufacturing processes, predictive maintenance, and countermeasures, including integration with higher-level process control software.

Warum Accurate molten glass temperature measurement?

The Impac IS 50-LO/GL Series provides precise non-contact temperature measurement of molten glass and glass surfaces in high-temperature manufacturing processes. Accurate temperature data helps manufacturers improve process control, maintain product quality, optimize energy use, and support stable, efficient production.

Advanced Energy Impac IS 50-LO/GL

Vorteile

  • Accurate Temperature Measurement
    Provides reliable non-contact temperature measurement of molten glass and glass surfaces, supporting process control and consistent production.
  • Improved Product Quality
    Helps maintain optimal process temperatures to support uniform glass quality and reduce process variability.
  • Enhanced Process Efficiency
    Real-time temperature data enables operators to optimize heating processes and improve operational performance.

Besondere Funktionen

Anwendungen in der Praxis

Select...

Furnace Temperature Monitoring

A chemical manufacturer deployed the IS 50-LO/GL Series to monitor high-temperature processes. Reliable temperature measurement improved operational awareness and supported stable production conditions.