Skip to main content

Adage Extractive Gas Analytical Solution with Siemens TDLAS wird unterstützt von Adage Automation

Adage Automation provides complete gas-analytics solutions, starting from stand-alone CEMS analyzers, TDLAS lasers, online GCs to turnkey analyzer shelters and cloud dashboards. Certified to TÜV and US-EPA norms, its portfolio supports process control, emission compliance and air-quality monitoring for oil & gas, steel, cement, power and more. Based in Goa, Adage leads the Indian market and serves 50-plus countries via hubs in the USA, UAE and Saudi Arabia, backed by a global service team.

Warum Extractive heated TDLAS + SHS for tough, narrow gas lines?

Challenge
Siemens range of TDLAS analyzers are in-situ design. While there are specific advantages for in situ installations, there are applications which need an extractive solution, for example:
• Smaller diameter of pipelines which can't offer enough path length
• Higher temperatures or very heavy dust load, etc
• Vibrations and impurities
• Automobile Industry, engine exhaust testing needs extractive solutions

Solution
• An extractive solution with heated sample cell design of various kind of MOC
• In some cases a suitable primary SHS to remove impurities like tar, naphthalene, aerosols, etc
• At times return line to process where venting now permitted

Customer value
• Meeting critical measurement requirement where TDLAS technology is better suited
• Steel Plant converter shops, Engine exhaust, Petrochemical complex for measurement of corrosive gases

Extractive gas analytical solution

Vorteile

  • Meets critical measurement requirement where TDLAS technology is better suited
  • Applicable in steel plant converter shops, engine exhaust, petrochemical complex for measurement of corrosive gases

Besondere Funktionen

Anwendungen in der Praxis

Select...

Engine Exhaust

In the Automobile Industry, engine exhaust testing needs extractive solutions