Skip to main content

Why SINUMERIK CNC robotics?

CNC-controlled robotics allows a smarter path to automation. A single SINUMERIK platform reduces engineering effort, simplifies integration, and eliminates the friction of working with multiple systems. This means stable interfaces, easier commissioning, and predictable performance across the entire robot workspace. It delivers higher machine availability, more consistent quality, and workflows that existing CNC-trained experts can easily handle.

Meet SINUMERIK Machine Tool Robot

At the forefront of CNC Robotics stands the SINUMERIK Machine Tool Robot (MTR) —the world’s most precise machining robot. MTR combines a revolutionary drive conceptwith advanced SINUMERIK motion control. This breakthrough makes high-force applications, including machine steel, feasible within the robot cell.

Breakthrough Performance

Absolute path accuracy improved by over 200% and up to 40% productivity increase​.

Enhanced Rigidity

Higher dynamic stiffness in the entire working area allows demanding machining tasks in steel with high process forces.

Extended Application Fields

High-precision use cases – also without process forces – such as additive manufacturing (AMF) and inkjet printing, laser and waterjet cutting benefit from the achievements.

Featured capabilities

Frequently asked questions

Explore resources

Important Links

Delivery release | SINUMERIK Run MyRobot /Direct Control

Explore related products