Skip to main content

Why SINAMICS DCM?

Power your industrial processes with SINAMICS DC converters built for performance, efficiency and flexibility.

Ideal for modernization and energy storage, featuring armature voltages up to 1140 V DC. Combining proven DC motor technology with advanced control, PROFIBUS/PROFINET connectivity, and up to 98 % efficiency, these converters offer a compact design and integrated safety for demanding environments.

关键优势

Extend system life with scalable retrofits

Modernize existing DC installations without replacing motors, reducing downtime and capital costs while meeting today’s performance standards. 

Boost efficiency and cut energy peaks

Achieve up to 98 % efficiency and integrate energy storage to smooth peak loads, lowering operational costs and improving grid stability.

Enhance control for high-performance processes

Benefit from precise speed and torque regulation with advanced control units and Drive Control Charts for dynamic industrial applications.

Key details

Power range

6 kW up to 30 MW

Rated direct current

15 up to 3000 A

Rated supply voltage

3 AC 400 up to 950 V

核心功能

常见问题解答

Explore resources

Product details

Catalog | SINAMICS DCM — DC Converter, Control Module

TIA Selection Tool | Product Configuration

Tools & downloads

Trial Software | TIA Portal STEP 7

Image database | Product photos and dimension drawings

CAx data | CAx Download Manager