Inhab™ Load Manager
As homes become more electrified, there is an increased risk of reaching the maximum electrical capacity in homes. A common cause of overloading the system is EV chargers. The Inhab Load Manager is an Energy Management System that monitors home energy to identify when there is capacity to charge in real-time. It is compatible with any brand load center, any brand EV charger, or any other load.
As homes become more electrified, there is an increased risk of reaching the maximum electrical capacity in homes. A common cause of overloading the system is EV chargers. The Inhab Load Manager is an Energy Management System that monitors home energy to identify when there is capacity to charge in real-time. It is compatible with any brand load center, any brand EV charger, or any other load.