Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Industrial Controls - SIRIUS

image

Industrial Controls - SIRIUS

 

With SIRIUS, we offer you a unique comprehensive portfolio for every industrial control application. The major advantages: With their modular design, our products can be planned and built into a control cabinet in a very simple way. They are especially easy to integrate into distributed systems.

 

The complete SIRIUS portfolio at a glance
Download our catalog
Switching and Protection Devices

Switching and Protection Devices

Circuit breakers, switches, electronic overload relays - Siemens SIRIUS industrial controls.
The SIRIUS modular system offers the largest available switching device portfolio in the market, with more than 50.000 tested and approved combinations. A completely new generation of switching, protection and monitoring devices in seven sizes up to 250 kW is ready for use.

Soft Starters and Motor Starters

Soft Starters and Motor Starters

Our motor starters, soft starters and load feeders for applications in the field are ideal for the configuration of distributed drive concepts for starting three-phase motors from 0,09 or up to 1200 kW. Furthermore, they are suitable for solid state switching devices for resistive loads.

They are easily integrated into the automation environment and offer a high system transparency by providing a variety of available motor data. In addition, the motor starters feature the durable and energy-saving hybrid switching technology. 

Relays

Relays

SIRIUS Relays – One Range for Every Application

The portfolio of SIRIUS relays offers all components required for motor feeder applications from a single source. 


Whether you require compact timing or monitoring relays, particularly narrow coupling relays, plug-in relays, low-noise power relays or interface converters – our relay range is the most complete and comprehensive portfolio on the market. 
Convince yourself!

Motor Management and Control Devices

Motor Management and Control Devices

SIMOCODE pro manages constant-speed, low-voltage motors and provides comprehensive pro-tective, monitoring and control functions. Enjoy the benefits of detailed operating, servicing, and diagnostics data – also for fail-safe disconnection of motors. 


Communication via PROFIBUS, PROFINET / PROFIsafe, Modbus RTU, and Ethernet IP and OPC UA – which also lets you take advantage of the cloud!

Safety Systems

Safety Systems

The new safety relays facilitate the easy realization of safety functions such as Emergency-Stop or protective door monitoring. Their modular design ensures eased system planning, commissioning and expansion.

Moreover, no programming knowledge is required: The safety relays can be simply parameterized via DIP switches. This ensures the protection of persons, environment and machine – and supports the rapid and easy realization of safe and productive systems.

 

 

Commanding and signaling devices

Commanding and signaling devices

Every Situation under Control with Ease

Where people and machines exchange information, our SIRIUS commanding and signaling devices perform valuable services.

The major advantages: All of our commanding and signaling devices have a compact design and can be mounted quickly and easily. Communication is done conveniently with AS-Interface. 

image

The easy way to optimized control panels

SIRIUS Highlights

SIRIUS Highlights

Support and Services

More information

 

Here you will find important information and documents.