Favor utilizar outro navegador

Parece que você está usando um navegador que não é totalmente compatível. Por favor, note que podem haver restrições na exibição do site e em sua usabilidade. Para uma melhor experiência, sugerimos que você faça o download da versão mais recente de um navegador compatível:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

continuar com o navegador atual

Siemens Gas Turbines

image

Gas turbines with a capacity from 4 to 400 MW

The Siemens gas turbine range has been designed and tailored to help you meet the challenges of a dynamic market environment. Our models with capacities ranging from 4 to 400 MW fulfill the high requirements of a wide spectrum of applications in terms of efficiency, reliability, flexibility and environmental compatibility, and guarantee low life cycle costs and an excellent return on investment. New in our portfolio are the Dresser-Rand gas turbines.

Download the interactive PDF presentation with our full gas turbine portfolio
Interactive Gas Turbine Portfolio
image
Heavy-duty gas turbines

Heavy-duty gas turbines

Siemens heavy-duty gas turbines are robust and flexible engines, designed for large simple or combined cycle power plants. They are suitable for peak, intermediate, or base load duty, as well as for cogeneration applications.Customers benefit from our extensive validation and testing capabilites. Our engines are proven in commercial operation and provide outstanding efficiency.

image
Industrial Gas Turbines

Industrial Gas Turbines

The industrial gas turbine models with their compact and rugged design make them an ideal choice for both industrial power generation and mechanical drive applications.Their high steam-raising capabilities help achieve overall plant efficiency of 80 percent or higher.They are proven with more than 2,250 units sold at small utilities, independent power producers, and in the oil and gas industry.

image
Aeroderivative Gas Turbines

Aeroderivative gas turbines

Originally developed for use in aviation, aeroderivative gas turbines are flexible, compact, and lightweight designs that are ideally suited for power generation and mechanical drives in the oil and gas industry. Their high efficiency and fast start capabilities mean that aeroderivative gas turbines also perform well in decentralized power generation applications.With a fleet of 2,500 installed units, millions of operation hours in different environments have been generated in numerous reference projects.

Gas turbine portfolio

Gas turbines from 4 to 400 MW

image

Applications

References

More than 6,750 installed gas turbines in over 60 countries

image
image
image

Downloads, service and support

Find out more about our products and services

Find brochures, technical papers and more in our download section, or contact us directly for specific inquiries.

For more information, please contact our Customer Support Center.

image

Service - Title Headline

Lorem ipsum ... text

Link to service page

Contact

Please let us know how we can help you!

Do you have a question regarding our products, solutions and services?
To contact us, simply fill out our inquiry form.