Power monitoring made simple

image

Easy, reliable, cost-efficient

Keeping an eye on energy consumption offers benefits on numerous levels: In addition to cost savings through optimized consumption, the monitoring of power networks and power quality in infrastructures and industrial plants ensures greater reliability. At the same time, systematic power monitoring raises awareness about actual power consumption. With a simple power monitoring system, you’re paving the way for regular energy audits and an operational energy management system in accordance with ISO 50001.

Test our powermanager power monitoring software
Free test version

Your entry into professional power monitoring

Identify savings potentials with little effort: The SENTRON portfolio features a wide range of measuring devices that are easy to install. The associated software is easy to use. This helps you reach your goal faster while efficiently and safely monitoring your power distribution. The TÜV-certified power monitoring system is ideally suited for small and medium-sized companies, for industrial plants as well as buildings and infrastructure.

The advantages of our power monitoring system

image
  • Easily scalable and expandable
  • Commissioning without expert knowledge
  • Available in small, entry-level starter packages 
image
  • TÜV-certified power monitoring system
  • Basis for regular energy audits and energy management in accordance with ISO 50001
  • Compliance with legal requirements 
image
  • Digitalization and automation even for smaller businesses
  • Power monitoring makes it possible to use important data and ensures transparency
  • No major investment required to start
image

Energy management in accordance with ISO 50001

The power monitoring system from the SENTRON portfolio enables you to implement an energy management according to ISO 50001 and to permanently reduce energy costs in your company.

 

Your benefits:

  • Systematic approach
  • Definition energy policy objectives
  • Transparency of energy flows
  • Identification of savings potentials
  • Implementation of optimization measures
  • Periodic controlling

Power monitoring with SENTRON components

powermanager power monitoring software

powerconfig configuration software

Learn more about our TÜV-certified power monitoring system
Download brochure

Downloads and Support

Take advantage of our services

Here you will find important information, documents, and addresses relating to low-voltage power distribution and electrical installation technology.

Highlight projects

Successful operation – learn more about our TÜV-certified power monitoring system and its use in daily practice.

image
image
image
image

See for yourself

Power monitoring creates transparency with regard to energy consumption and identifies savings potentials. And power monitoring ensures improved power quality by preventing failures and system downtime. Digital data recording in increasingly automated environments requires a system that features easy integration, intuitive operation, and flexible expandability. Rely on an intelligent power monitoring system from Siemens.

Test our powermanager power monitoring software
Free test version