Industrial Controls – efficiently combined

image

The SIRIUS modular system – one system that helps you solve all switching tasks

The innovative SIRIUS modular system offers the largest available switching device portfolio in the market, with more than 50.000 tested and approved combinations. A completely new generation of circuit breakers, contactors, overload relays and load feeders in seven sizes up to 250 kW is ready for use.

The benefit of the modular system lies in its modular set-up of the components across all sizes. Everything fits together. The SIRIUS modular system combines digital planning and a standard-compliant implementation for your requirement, regardless of the application or location. Comprehensive planning tools, consulting expertise, and tested product combinations will assist you in the transition from digital to actual control cabinet construction.

Configuration Manual Load Feeders
Download information

The modular system in detail

Efficient switching, protection, control, and monitoring of motors

Today everything has to go faster. The trend toward digitalization increases the pressure on industry. What technologies should be used for starting and monitoring motors? Are there any tips and tricks for planning control cabinets more efficiently, while still complying with the standards?

The digital and real worlds are converging with the SIRIUS modular system.

The answer lies in a perfect combination of just the right switching devices. With the SIRIUS modular system’s combination options, you can create your own custom solution for your specific application. The strength of the system lies in its modular construction covering all sizes, the functionality of the devices for a multitude of applications, and comprehensive, standard-compliant planning. This facilitates your procedures and speeds up your planning processes.

The SIRIUS modular system at a glance
Download Brochure

Achieving your goal more quickly

A question of the combination

Every control panel engineering job has different requirements, every market has different rules, and every project has different workflows. Therefore it’s important to be able to react flexibly and dynamically.

The SIRIUS modular system at a glance
Download Brochure

Everything to know

Everything you need to know, always in view

In this age of digitalization you face a constant flow of communications. Here’s where you can get all the important information you need and how you can optimize your control panel engineering.

Dedicated users of the SIRIUS modular system

image
See application examples and sector-specific solutions that may be of interest to you, too.
See all references

Downloads, support and services

More information

You can find additional information here quickly and easily – everything you need to know about the advantages and typical applications of the SIRIUS modular system.