SIMATIC HMI Comfort Panels

SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.SIMATIC HMI Comfort Panels Standard devices form the technological basis for specialised variants like IP65 protected devices, panels with a stainles…

simatic hmi comfort panel

SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.SIMATIC HMI Comfort Panels Standard devices form the technological basis for specialised variants like IP65 protected devices, panels with a stainles…