SIMATIC HMI Basic Panels

With their sophisticated HMI basic functions, SIMATIC HMI Basic Panels 2nd generation are the ideal entry-level series for simple HMI applications. The device series offers panels with 4", 7", 9" and 12" displays, and combined key or touch operation The innovative widescreen displays are high resolution with 64,000 colors. They can be installed in portrait mode and are especially energy-efficient …

SIMATIC HMI Basic Panels

With their sophisticated HMI basic functions, SIMATIC HMI Basic Panels 2nd generation are the ideal entry-level series for simple HMI applications. The device series offers panels with 4", 7", 9" and 12" displays, and combined key or touch operation The innovative widescreen displays are high resolution with 64,000 colors. They can be installed in portrait mode and are especially energy-efficient …