SIPLUS extreme – automation for extreme ambient conditions

SIPLUS extreme products are standard products offering improved resistance to mechanical loads, chemical and biological substances, condensation, and temperature fluctuations. They’re also designed to cope with temperatures between -40° and +70° Celsius. That’s why SIPLUS extreme is the first choice for all applications where the established standard is no longer enough.

SIPLUS extreme – automation and drive technology for extreme ambient conditions

SIPLUS extreme products are standard products offering improved resistance to mechanical loads, chemical and biological substances, condensation, and temperature fluctuations. They’re also designed to cope with temperatures between -40° and +70° Celsius. That’s why SIPLUS extreme is the first choice for all applications where the established standard is no longer enough.