Shorten ISO 26262 certification time
Accelerate time to ISO 26262 certification using common FuSa database.
Development of an automotive IC is very broad, it’s complex and contains many inefficiencies. Veloce Fault helps drive successful safety IC campaigns through Safety Analysis, Safe Logic Insertion and Safety Verification.
Get in touch with our sales team 1-800-547-3000

Veloce Fault App in conjunction with the Siemens EDA fault injection platform provides a seamlessly integrated and fully end to end-to-end ISO26262 certified fault injection solution.
The Veloce Fault App provides a high throughput emulation execution engine as part of Siemens EDA Fault Injection Platform. Using the Austemper SafetyScope structural analysis engine to generate an efficient fault list, Veloce Fault App executes stimulus and applies faults and finally categorizes the result. Final FMEDA metrics are calculated using Austemper SafetyScope. The entire tool chain centers around a shared FuSa database that allows for seamless data exchange.
Accelerate time to ISO 26262 certification using common FuSa database.
Using a common shared API for the FuSa database removes all manual interventions and inefficiencies of using multiple point tools.
The Veloce Fault App completely automates the process of structural analysis and fault injection on the largest full chip SoC level designs.
Siemens EDA is the first to create and deploy a fully automated end-to- end FuSa solution, including Austemper SafetyScope structural analysis front end, Siemens FuSa database for data sharing, Veloce Fault App for emulation and finally Austemper Kaleidoscope for concurrent fault simulation.

Veloce Fault App reads the database using a shared API during compile time and instrument all the fault nets. Veloce then automatically injects the faults keeping track of the progress and result of each pass. Veloce classifies all the faults, updates the database, and SafetyScope creates the final safety metrics.