Smart Distribution Recloser: The Allrounder

Siemens has more than 40 years of experience in vacuum switching technology and is a leader in the field of protection technology. The Siemens Recloser 3AD meets all the requirements for outdoor use in accordance with the recloser standards IEEE C37.60 and IEC 62271-111.
image.defaultAlt
Siemens has more than 40 years of experience in vacuum switching technology and is a leader in the field of protection technology. The Siemens Recloser 3AD meets all the requirements for outdoor use in accordance with the recloser standards IEEE C37.60 and IEC 62271-111.