---
title: "8DAB (blue GIS) | Siemens"
description: "Siemens"
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/8DAB24"
url: "https://www.siemens.com/en-us/products/energy-systems/8dab40/"
canonical: "https://www.siemens.com/en-us/products/energy-systems/8dab40/"
image: "https://assets.new.siemens.com/dam-asset/4bc7127f-098d-450c-8b81-cccfedc17f01/8DAB40-CB-l-16-9-PPT-v1-blue.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "SI EA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-19T02:10:15.117Z"
word_count: 426
reading_time_minutes: 2
links_count: 11
images_count: 8
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "8DAB–blue GIS: Gas-insulated medium-voltage switchgear",
  "url": "https://www.siemens.com/en-us/products/energy-systems/8dab40/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Energy Systems",
          "@id": "https://www.siemens.com/en-us/products/energy-systems/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "8DAB (blue GIS)",
          "@id": "https://www.siemens.com/en-us/products/energy-systems/8dab40/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "SI EA"
      }
    ]
  }
}
```

8DAB (blue GIS) | Siemens

# 8DAB (blue GIS)

8DAB 40 and 8DAB 24 gas-insulated circuit-breaker switchgear are innovative solutions using Clean Air insulation technology, for up to 40.5 kV, 40 kA, and 2500 A.

![8DAB 40 CB L - 16-9](https://assets.new.siemens.com/dam-asset/4bc7127f-098d-450c-8b81-cccfedc17f01/8DAB40-CB-l-16-9-PPT-v1-blue.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

## Why 8DAB – blue GIS?

The 8DAB – blue GIS is a gas-insulated medium-voltage switchgear that sets a new standard for sustainability. It helps achieve environmental targets by using Clean Air, an insulating medium of natural-origin gases with a global warming potential of less than 1. This innovative solution provides a reliable and safe alternative based on a proven design platform with intelligent sensors for predictive maintenance.

**FEATURED CAPABILITIES**

## Discover the key benefits of 8DAB – blue GIS

![8DAB 40 Clean Air Icon](https://assets.new.siemens.com/dam-asset/e72a54cf-fee2-4ccc-b772-2d269392fe31/8DAB-40-Icon.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Clean air

Choose clean air with natural-origin gas elements which have a global warming potential (GWP) less than 1 and are free from any regulatory restrictions.

![8DAB 40 Health and Safety Icon](https://assets.new.siemens.com/dam-asset/4d0df0a1-b117-4dc9-9bef-c3d99c5f9300/blue-GIS-Icon-2.2.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Health and safety

Ensure health and safety with non-toxic gas that is highly stable and free from any PFAS gas.

![8DAB 40 Compact design Icon](https://assets.new.siemens.com/dam-asset/5df7125a-1edf-49ae-b875-42facdb376be/blue-GIS-Icon-2.3.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Compact design

Optimize your space with a compact design that provides a smaller footprint, saving valuable resources.

![8DAB 40 Highest reliability Icon](https://assets.new.siemens.com/dam-asset/ca27cac6-a2df-4841-921a-a324325e9a92/blue-GIS-Icon-2.4.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Highest reliability

Achieve the highest reliability with a proven design featuring a single pole enclosed, hermetically sealed structure for an expected service life of 40 years and a very high MTBF.

### 8DAB 40 - blue GIS

* Rated voltage up to 40.5 kV 
 Rated short-circuit current up to 40 kA 
 Rated continuous current busbar up to 2500 A 
 Rated continuous current feeder up to 2500 A
* Single-busbar

[Download Flyer 8DAB 40](https://assets.new.siemens.com/siemens/assets/api/uuid:5cd37f75-4d00-45d9-84dd-fb81802b41e6/blue-GIS-8DAB-40-flyer-EN.pdf)

![8DAB 40 Blue GIS: Clean Air Meets 40-Year Reliability size 4x3](https://assets.new.siemens.com/dam-asset/45d814e6-ba70-4508-b2ff-86f8a66b3574/8DAB-40-Blue-GIS-4-3.gif?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

### 8DAB 24 - blue GIS

* Rated voltage up to 24 kV 
 Rated short-circuit current up to 40 kA 
 Rated continuous current busbar up to 2500 A 
 Rated continuous current feeder up to 2500 A
* Single- and double-busbar

[Download Catalog 8DAB 24](https://assets.new.siemens.com/siemens/assets/api/uuid:01f66526-b812-4616-bcb7-4e99929d62ee/8DAB24-blue-GIS-Catalog.pdf)

![blue GIS 8DAB 24 catalog gif](https://assets.new.siemens.com/dam-asset/d33c6d3e-14ea-4570-910f-8f84da384b3e/blue-GIS-8DAB24-4x3.gif?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

### Make more sustainable choices with Siemens EcoTech

In a world where every decision counts, making the more sustainable choice has become more critical than ever. Our answer is Siemens EcoTech, a comprehensive solution that makes it easy to identify more sustainable products.

8DAB 24 – blue GIS has received the Siemens EcoTech label. or learn more about the product's relevant sustainability performance data.

[Learn more](/en-us/company/sustainability/siemens-ecotech/)

![blue GIS EcoTech Webpage Asset 4 zu 3](https://assets.new.siemens.com/dam-asset/ff093321-071d-4e5b-9602-3972c1375418/blue-GIS-EcoTech-Webpage-Asset-Ecotech-4zu3.png?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)