Skip to main content

Why Reyrolle 7SR46?

Reyrolle 7SR46 is a CT-powered overcurrent protection relay with the option for an external auxiliary power supply. This panel-mounted numeric relay provides both definite-time and inverse-time overcurrent and earth-fault protection for distribution grid applications such as cable networks and Ring Main Units (RMU). Reyrolle 7SR46 integrates with SCADA systems. Its compact, easy-to-use front panel includes navigation keys, an LCD and USB port.

  • 10 fault records
  • 100 event records
  • Password protection
  • Instantaneous and delayed overcurrent protection functions
  • High sensitivity: Trip-ready at 80 % of Ismin (1-phase) and 40 % of Ismin (3-phase)
  • Parametrization via keypad and/or via Reydisp Evolution PC software
  • Internal lithium battery back-up
  • Real-time clock
  • Self-monitoring including battery condition monitoring
  • Suitable for specific wide-measuring range CTs (class 5P80)

Key benefits

Protection

  • 50 instantaneous/51 time-delayed overcurrent — phase
  • 50 line check/switch onto fault
  • 50N instantaneous/51N time-delayed earth fault — derived

Supervision

  • 81HBL2 inrush-current detection

Ancillary

  • 49T high-speed trip

Featured capabilities

Explore resources (in English)