Skip to main content
LP Banner 2000x1137 SecondaryKV2 NoText

SPS 2026: Register now to get your free ticket

Get free access to the SPS fairground in Nuremberg from 24 – 26 November 2026. Join us live in hall 11 or online.

Why SIMATIC WinCC V8?

It is the next‑generation SCADA system, delivering a future‑ready platform.

  • Scalable architecture: Scales from single‑user setups to complex redundant systems
  • Advanced visualization: Offers dynamic SVG graphics, 3D views, and custom web controls (CWC)
  • Seamlessly integrated: Connects smoothly within TIA Portal engineering, supports OPC UA, REST, and MQTT and bridges IT/OT
  • Modern web technologies: Enables device‑independent access to production data with any HTML5 web browser and provides smart apps for fast and easy use of WinCC
  • Optimized engineering: Supports online engineering without compiling and accelerates projects through mass‑data engineering
  • Certified & compliant: Achieves robust cybersecurity according to IEC 62443 and supports Good Manufacturing Practice (GMP) compliance

WinCC V8 is intuitive for beginners, yet powerful and deep for professionals.

WinCC V8.0 dashboard: 3 processes in Error, 2 in Warning; OEE 98%/93% on Lines 1/2; energy chart 205.29, 117.67, 34.13 kWh.

Introducing SIMATIC WinCC V8.2

WinCC V8.2 continues the evolution of SIMATIC WinCC with new capabilities in AI readiness, modern scripting with JavaScript, IT/OT integration, cybersecurity, web-based operation, and engineering productivity.

Start your WinCC V8.2 journey today with direct upgrade compatibility from WinCC V7.2 onwards, including upgrade licenses.

A light blue circle appears against a dark background.

Efficient engineering

Configure and adapt your systems easily and flexibly. Intuitive engineering tools enable fast and efficient project development and implementation without any programming effort.

A circular visual element appears with arrows, a writing instrument, and a base.

Long term availability

Rely on long‑term availability with continuous updates, stable lifecycle support and future‑proof technologies that keep WinCC V8 reliable and aligned with your plant’s evolving requirements.

A dark navy background features a large light blue or teal circle, four icons for code, a document or checklist, a spreadsheet, and a stacked-cylinder database, with dotted lines connecting the icons; pencils are also present.

Openness & customizable

Use powerful interfaces and scripting to automate engineering, create custom screen objects and visualizations with dynamic SVGs and custom web controls, and apply runtime scripting to tackle any task with full flexibility.

Featured capabilities

Discover how others use SIMATIC WinCC V8

Canal of Aragón and Catalonia | 15% water savings with Siemens technology

See how we helped the Canal of Aragón and Catalonia cut water consumption by 15% - managing 350 inlets across 300 km from a single, real-time control center.

Select...
people takin in front of an screen - pharma industry

SIMATIC WinCC V8 in Pharmaceuticals

Enhanced pharmaceutical packaging operations by automating machine‑data acquisition and implementing detailed downtime, Overall Equipment Effectiveness (OEE), and performance analysis using SIMATIC WinCC V8. Increased transparency across packaging lines, reduced manual effort, improved reliability, and enabled continuous data‑driven optimization.

Frequently asked questions

Explore resources

Further reading & downloads

Blog | SCADA and Cybersecurity: WinCC V8.1 is a certified component for secure industrial networks

Blog | More efficiency in production: WinCC and the future of process control

WinCC V8.2 Trial Version

Demo project

Stories in motion

Video | Certified top tier cybersecurity

Video | Flexible operation via WebUX

Video | The future of plant monitoring with WinCC Companion App

Video | Future‑ready, AI‑driven SCADA

Video | Connecting the IT and the OT world