Ysio is a digital radiography solution that is as individual as the clinical workflow of our customers. Whether for general, trauma, dedicated chest or other specialized imaging applications, for hospitals or private practices, for budgets large or small, Ysio is available in a variety of combinations: as a bucky wall stand with an integrated detector; a table and bucky wall stand system with a wireless detector (wi-D) and even as a mixed detector solution. It is designed to meet the challenges of virtually any radiological imaging environment, providing smooth workflow and reduced examination times for higher patient throughput.
| Fully digital radiography system |
| Tailored to the customer’s needs |
| Excellent image quality with CsI detectors and DiamondView Plus |
| Enhanced workflow by organ programs for automatic system positioning (fully automated Ysio only) and synchronized tube and detector tracking |
| Energy demand per patient decreased by typically more than 20% (compared to AXIOM Aristos MX/VX) |
| Digital radiography: No film processing necessary |
| Less floor space by higher patient throughput |
2012-Oct-04 | Author