The new SOMATOM Definition Flash with the Stellar Detector was designed specially to make CT exams much healthier for patients. Its core innovation – the revolutionary Flash Spiral – can be summarized in four words: Flash speed. Lowest dose.
The CT scanner uses 45% less energy for a standard thorax scan and 85% less energy for a cardiac spiral compared to the previous model.
It also requires less radiation dose - less than 1mSv for cardiac examinations.
Lead is abandoned completely for the usage of counterweights.
The new computed tomography system consumes less energy during examinations by:
| Flash Speed: fastest CT on the market through Split-Second Scanning |
| Lowest Dose: • Sub-mSv cardiac CT • X-CARE & Adaptive Dose Shield minimize unnecessary dose • Dose neutral Dual Energy thorough Selective Photon Shield |
| Fastest CT scanner on the market |
| Sharp and detailed images |
| Dose reduction to less than 1 mSv for cardiac examinations |
| CT exams much healthier for patients |
| Less detector energy equals less detector heat burden. Less heat burden equals better detector linearity. |
| Average energy savings of 45% during standard thorax examinations* |
| Average energy savings of 85% during cardiac examinations* |
| No more lead used for counterweights |
| 70% less detector power consumption (1,500 W down to 450 W) with Stellar Detector |
| * Compared to SOMATOM Definition |
2012-Oct-04 | Author