To give medical professionals more time to take better care of their patients, our new FAST CARE technology accelerates workflow and lowers radiation exposure to previously unseen levels, thus leveraging untapped potential in patient-centric productivity.
FAST – our Fully Assisting Scanner Technologies – make time-consuming and complex procedures faster as well as far more intuitive. Thus they make scanning more reproducible and less prone to errors. For example, preparing an anatomically correct reconstruction of the whole spine now takes only 30 seconds, compared to 30 minutes when doing it manually.
CARE – our Combined Applications to Reduce Exposure – give you excellent image quality at the lowest possible dose. To make CT safer, even for the most delicate patients, e. g. children.
Together with syngo.via, FAST CARE, FOR ALL PATIENTS makes the complete examination, from scan preparation to data evaluation, even more streamlined, ensuring a highly-reliable diagnosis with the least burden on patients. With FAST CARE, the SOMATOM Definition AS is set to raise the standard of patient-centric productivity.
The CT scanner uses 30 percent less energy for a standard scan than does the previous model. It also requires less radiation dosage. Lead is abandoned completely for the usage of counterweights. The CT scanner is also almost completely recyclable (around 98 %).
| Single source for low dose CT |
| Single click readiness |
| FAST: Make time-consuming and complex procedures faster and more intuitive |
| CARE: Excellent image quality and significantly lower dose |
| syngo.via Integration: Streamlining the complete examination from scan preparation to data evaluation |
| Average energy savings of 30% for standard examinations* |
| Dose reduction of approx. 15%* |
| Contactless power and data transmission prevents abrasion and dust |
| No lead used for counterweights |
| Up to 98 % of the materials used in manufacture are recyclable |
| * Compared to SOMATOM Sensation 64 |
2012-Oct-04 | Author