As a proven innovator, Siemens brought 3T field strength, 70 cm Open Bore and Tim® (Total imaging matrix) together in one powerful system – MAGNETOM Verio. Invest in the MRI solution that helps to make you a leader, with the versatility to provide a wide range of clinical applications today and well into the future.
MAGNETOM Verio is a lightweight 3T high performance MRI scanner. The total weight of the system can be reduced by about 4.7 t compared to the former 3T system. The low weight and the short magnet length allow more convenient shipment and an easier installation of the system, particularly in sites, which were usually reserved for systems with smaller field strengths.
Furthermore, MAGNETOM Verio is equipped with Zero Helium boil-off technology. The technology allows to increase refill intervals of typically one year to over ten years for systems operating under normal conditions. Depending on the frequency and type of applications used, overall savings amount to between 700 and 1,300 liters of liquid helium per year.
| 3T + 70 cm + Tim: High performance and future security |
| TrueForm design: Enhanced image quality for a wide range of applications |
| 70 cm Open Bore: Accommodate more patients (e.g. claustrophobic or obese patients) |
| Increased throughput and patient comfort thanks to clinical versatility and productivity |
| Large Field-of-View, which supports a full range of clinical applications |
| Minimized siting and operating costs by one of the shortest, ultra-light magnet with Zero Helium boil-off that fits into a 1.5T footprint |
| Reduction of weight up to 36% and short system length allow convenient shipment |
| Very low helium consumption with Zero Helium boil-off rate |
| More than 95% of the materials used can be returned to the flow of recyclable materials |
2011-Mar-02 | Author