MAGNETOM Skyra is the world's first 3 Tesla, 70 cm Open Bore Tim+Dot system. Through the integration of groundbreaking Tim® 4G (Total imaging matrix) and Dot™ (Day optimizing throughput), MAGNETOM Skyra sets a new standard of efficiency, ease of use, and care, which will help harness a new level of productivity. The increased productivity enables higher patient throughput and optimized workflow, ultimately increasing the number of examinations that can be done with one system and thereby, increasing the energy efficiency.
MAGNETOM Skyra also has low operational costs and is easy to site. As the shortest 3T system on the market today, it fits into the footprint of most conventional 1.5T systems. There is no need for a large, dedicated computer room, because the all-digital Tim 4G technology is concentrated at the magnet. Due to the Zero Helium boil-off technology, the system does not use any helium during normal operation, so this expensive and scarce resource does not need regular refill intervals. Additionally, with the new Green Cooling Package (option), customers can decrease their energy consumption for cooling by up to 50%.
Energy consumption during use accounts for over three-quarters of the environmental impact of medical products. Siemens strives to develop new solutions that are more energy efficient than their predecessor models.
| Greater patient access and comfort with 70 cm Open Bore design |
| Ultra-light and short 3T system – easy to site and reduced cost of ownership |
| Tim Dockable Table option – Mobility done right |
| Illumination MoodLight providing comfortable environment for patients |
| Increased productivity through Tim 4G and Dot |
| Reduced life-cycle costs by increased energy efficiency and no equipment room cooling costs |
| Ultra-short and lightweight magnet technology requires a smaller installation area that fits into most 1.5T footprints |
| Excellent patient comfort options allow for increased marketability and accommodation of more patients |
| Better energy efficiency with new workflow technology Dot and Tim 4G |
| Zero helium boil-off |
| Green Cooling Package (optional) with automatic adaption to cooling requirements to decrease energy consumption for cooling by up to 50% |
2011-Feb-25 | Author