MAGNETOM ESSENZA is our established powerhouse. This ultra-short, light-weight 1.5T system delivers the flexibility, accuracy, and speed of Tim together with the innovative IsoCenter Matrix coil. With its low installation and power requirements, MAGNETOM ESSENZA provides an opportunity to access the power of 1.5T MRI at a low total cost of ownership
MAGNETOM ESSENZA was specifically developed for hospitals and private practices that wish to provide complete, high-quality diagnostics with limited budgets. The compact system design and light-weight magnet (approx. 3.5 tons) help saving up to 25% of installation and construction costs. Using Zero Helium boil-off technology - the system does not use any helium during normal operation - makes regular refills of this expensive and scarce resource obsolete. If the system does replace an existing MRT scanner, modern power electronics can further help cutting down power consumption up to 50%. All in all MAGNETOM ESSENZA is a highly economical and resource-conserving MR System.
Energy consumption during use accounts for over three quarters of the environmental impact of medical products. Siemens strives to develop new solutions that are more energy efficient than their predecessor models.
| Affordable, reliable powerhouse |
| Supports clinical and financial success |
| Ultra-short, light weight 1.5T system |
| IsoCenter Matrix coil for enhanced workflow |
| Flexibility, accuracy and speed of Tim |
| Economical MRI scanner |
| Powerful system for all diagnostic needs |
| Up to 25% savings on installation costs for space, power requirements and construction |
| Saves energy during operation by up to 50% * |
| Environmental product design conserves resources over the complete product lifecycle |
| No helium consumption |
| * compared to conventional MR systems |
2012-Oct-04 | Author