High energy efficiency in buildings is all about keeping the thermal and electrical energy input as low as possible. One way to achieve this is to install the latest heating, ventilation and air-conditioning, lighting and water heating systems; another – one that can save large amounts of energy – is to coordinate building systems effectively so that, together, they deliver the best performance in terms of a building’s requirements. In large buildings, this is a task best handled by intelligent automation systems.
Siemens’ building automation system, DESIGO, is a central control solution – the brain of a building – that brings together all of the information coming from the technical systems installed in a building. DESIGO operates, controls and monitors HVAC systems, lighting, blinds, and even fire alarm and security systems. The system’s intelligence is the key to effectively tracking energy consumption and bringing down a building’s operating costs.
The DESIGO system includes a number of applications designed and proven to enable precision control of systems and deliver energy efficiency gains under real-life operating conditions. These innovative applications enable users to consume less energy, cut carbon dioxide emissions and reduce buildings’ operating costs: They maintain the requisite degree of comfort in a building yet introduce energy savings as high as 50 percent compared to conventional building installations. Thanks to the low costs involved in the planning process, deployment and user training, the capital outlay pays for itself quickly. DESIGO applications also provide comprehensive documentation and precise, meaningful status messages that enable users to respond rapidly in the event of a technical problem in one of a building’s systems.
DESIGO is suitable for a wide range of commercial and municipal property, such as office and administrative facilities, bank and insurance buildings, hospitals, hotels, schools and universities, museums, and sports centers. Specialty options and vertical solutions are also available for a number of sectors, including the pharmaceutical industry. To keep pace with users’ requirements, DESIGO can scale smoothly from small installations up to large and complex building automation systems. In buildings with outdated energy systems, retrofitting an automation solution can rapidly bring down energy consumption and carbon emissions.
As a world leader in building automation and control systems for heating, ventilation, air-conditioning and refrigeration, Siemens has partnered with the GreenBuilding Initiative. Launched by the European Commission, the initiative sets out to make greater use of buildings’ energy-saving potential and bring down operating costs. As a signatory to the initiative, Siemens must boost the energy efficiency of customers’ buildings by at least 25 percent.
| Long-term reduction in buildings’ energy and operating costs |
| Helps buildings meet the EN 15232 standard’s highest energy-class requirements |
| Up-to-date energy-saving equipment lowers energy costs and increases property value |
| Energy savings as high as 50 percent without compromising on building comfort |
| Highly sustainable thanks to ability to use renewable energy sources |
| Lower greenhouse gas emissions and climate impacts |
2011-Mar-07 | Author