Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SITOP 24 V
SITOP modular
SITOP smart
Add ons
SITOP facets
Alternative output voltages
LOGO!Power
Customized solutions
References
Specification texts

SITOP smart

Slim-line universal power supplies

The new SITOP smart family of power supplies is a third slimmer than its pre­decessor generation which makes it one of the slimmest DIN rail power packs on the market now. Its improved overload reactions now even permit energy-hungry I/O devices like DC/DC converters and motors to power up without a problem. Up to 150 percent of the rated current are available for 5 seconds. And they also provide more continuous power: 120 percent of the rated capacity at ambient temperatures of up to 45 degrees Celsius. Using a potentiometer, the output voltage can be conveniently adjusted on the front between 22.8 and 28 Volt.

The 1-phase, primary pulsed power supplies with output currents of 2.5, 5 and 10 A have extensive certification for universal use around the world. In addition to certifications for the North American market which is standard for SITOP, they offer GL (Germanische Lloyd) for use in shipbuilding and meet the ATEX guidelines (Atmoshère Explosible) for applications in hazardous areas.

SITOP smart can be combined with these SITOP add-on modules:
Redundancy module
DC UPS and battery pack modules
Diagnosis module SITOP select

PDFProduct brief SITOP smart

SITOP smart with 48 V output voltage: SITOP smart 48 V/ 10 A
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use