SINAMICS web server for SINAMICS S120
With the SINAMICS web server you can access your SINAMICS S120 from anywhere using any web-capable device. Perform diagnostics, maintenance or integrate your own web pages using the SINAMICS web server.
The modular SINAMICS S120 frequency converter is the modular system for high-performance motion control applications in industrial plant and machinery construction. With SINAMICS S120, you are selecting a system that offers the highest performance, productivity and flexibility. With this modular system you can quickly and simply configure the drive system that perfectly fits your requirements for almost any drive application. The SINAMICS S120 system is available in the following variations:
Diagnostic information and messages are displayed in easy-to-understand plain text and in several languages. The device functionality can be updated from any network-compatible PC (locally or by remote access).
Lower life cycle costs when operating plants and systems. All components can be parameterized, programmed and commissioned with the Totally Integrated Automation (TIA) engineering platform without any system discontinuities.
SINAMICS S120 allows power and closed-loop control performance to be freely combined, providing greater flexibility with central closed-loop control intelligence. Performance for vector and servo control can be freely selected.
With the SINAMICS web server you can access your SINAMICS S120 from anywhere using any web-capable device. Perform diagnostics, maintenance or integrate your own web pages using the SINAMICS web server.
Integrated safety functions include: STO, SBC, SS1, SS2, SOS, SLS, SDI, SSM, SLP, SP, SBT. Implementation of safety functions is seamless in accordance with SIL 2 (EN 61508) and PL d (EN ISO 13849-1).
The virtualization solution DriveSim Designer allows you to simulate all SINAMICS S120 device types with minimal parameterization effort. A standardized “Functional Mockup Unit” (FMU) is imported directly into the simulation tool.