Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Eommerce  |  Support
Login | Register
[Advanced]
Products
Safety Integrated – Overview
Drives
Automation systems
SIMATIC Factory Safety
Overview
Benefits
Controllers
ET 200S F-CPU
S7-300F
S7-400F
I/O
Engineering
Standards and certificates
SIMATIC Process Safety
SINUMERIK
SIMOTION Safety Unit
Communication
Operator control and monitoring systems
Low voltage controls
Fail-safe sensors
Success stories
Partner
SIMATIC Factory Safety

Controllers

The safety SIMATIC controllers are based on a standard CPU whose operating system and hardware components were expanded to include a variety of different protective mechanisms. They can be used as standard CPUs.

Safety-related tasks can thus be economically implemented using only one CPU or as always in separate design.

The safety CPUs can be expanded with ET 200M, ET 200S, ET 200pro (IP67) signal moduls and/or digital block peripheral device ET 200eco (IP67).

PROFIBUS or PROFINET with PROFIsafe profile is used for communication between two safety CPUs or between a safety CPU and the safety I/O allocated to it.


Overview of further highlights

  • Programming with STEP 7 and S7 Distributed Safety in FBD and LAD

    - Library with TÜV-certified function blocks

  • The coexistence of standard and safety programs in one CPU is possible

    - Modifications to the standard program have no effect on the existing signatures of the safety-relevant program section

  • The safety SIMATIC controllers are in compliance with the highest safety level:

    - IEC 61508 and EN 62061 (up to SIL 3)
    - EN 954-1 (up to Cat. 4)
    - NFPA 79 - 2002 and NFPA 85
    - UL 1998, UL 508, UL 991
    - TÜV-certificate no: Z10 05 08 20411 002


Product overview

SIMATIC ET 200S F-CPU: Safety, intelligent interface module for the lower performance range
SIMATIC S7-300F: Safety PLC for the mid to upper performance range
SIMATIC S7-400F: Safety PLC for the highest performance range

  Expandable with
distributed I/O
via
PROFIBUS
via
PROFINET
 IM 151-7 F-CPU X   X X X X    
 IM 151-8 PN F-CPU X X X X X X X X
 CPU 315F-2 DP X   X X X X    
 CPU 315F-2 PN/DP X X X X X X X X
 CPU 317F-2 DP X   X X X X    
 CPU 317F-2 PN/DP X X X X X X X X
 CPU 319-3 PN/DP X X X X X X X X
 CPU 416F-2DP X   X X X X    
 CPU 416F-2DP/CP 443-1 ADV X X X X X X X X
 CPU 416F-3 PN/DP X X X X X X X X
via CP443-1 ADV
via PROFIBUS DP Master
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use


  Further Information
Functional examples
Info material SIMATIC Safety Integrated
e-Commerce
System Manual
ARC White Paper
Safety Integrated
ARC White Paper
PROFIsafe
PROFIsafe

  TÜV certificate and report
Distributed Safety
UL Online Certification Directory