Deutsch
Sitemap | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
CPUs
Expansion modules
Digital expansions
Analog expansions
Specific expansions
Communication
Software
Accessories
Complete packages
Picture S7-200

Specific expansions

The SIMATIC S7-200 system also provides expansion modules to handle functions such as precise temperature measurement, positioning, and weighing tasks.
RTD-module EM 231
  RTD-EM 231 Order number  
 

Analog input module RTD, 2 AI,
PT100/200/500/1000, Ni100/120/
1000, Cu10, resist. 150/300/600
ohm, 16 bit

6ES7 231-7PB22-0XA0  
 

Technical dataTechnical data

 

Thermocouples module EM 231
  TC-EM 231 Order number  
  Analog input module TC, 4 AE,
± 80 mV and thermocouplese, type
J, K, S, T, R, E, N, 16 bit
6ES7 231-7PD22-0XA0  
 

Technical dataTechnical data

 

Positioning module EM 253
  EM 253 Order number  
  Positioning expansion module (EM), 200 kHz, for controlling stepper motors or servo drives, open-loop control, parameterization via Micro/WIN 6ES7 253-1AA22-0XA0  
 

Technical dataTechnical data

 

Print
   

© Siemens AG 2006-2008 - Corporate Information - Privacy Policy - Terms of Use