www.siemens.com/simatic-multi-panels
SIMATIC Multi Panels -
More than just operator control and monitoring
As they are the highest performing HMI devices the Multi Panels are suited
for most demanding HMI tasks.
In addition to visualization, the Multi Panels are also able to handle other
automation tasks, e.g. as a platform for a soft plc.
|
HMI-Functionality |
|
Comprehensive functionality, openess and connectivity as well as
simple maintenance |
|
Series 170 |
|
Entry level device to the class of Multi Panels: The MP 177 offers a 6"
Touch display |
|
Series 270 |
Medium level devices in the class of multifunctional platforms:
8" and
10" devices in Touch and Key versions. |
|
Series 370 |
|
Highest performing Multi Panels with 12", 15" and 19" Touch
devices and the MP 377 12" Key. |
|
INOX Multi Panels |
|
Multi Panels of the series 270 and 370 modified for use in food and
beverage industry |
|
WinAC MP 2007 |
|
Software PLC for medium sized machines and plants employing MP 277 or 377
devices |
| Additional Information: |
|
"SIMATIC Panels - Operator panels to suit every requirement"-Download of brochure
|
|
|