Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Solutions
Counting/Measuring
Cam Control
Closed-loop Control
Motion Control
Applications
Success stories
Partners

Solution overview Closed-loop control

Closed-loop control
SIMATIC S7-200
integrates PID controllers; parameters are assigned via the Micro/WIN wizard
Link innerhalb der Websitemore

STEP 7 PID Control
PID controller integrated into STEP 7, STEP 7-Mini and CFC.
Link innerhalb der Websitemore

STEP 7 Temperature Control
are software blocks for simple temperature control with online selfoptimization.

SIMATIC S7-313C, S7-314C
PID controllers for general-purpose control tasks are already integrated

Please click to enlarge
Modular PID Control
is a package of standard function blocks allowing you to design a large variety of control structures for SIMATIC S7/C7.
Link innerhalb der Websitemore

Standard PID Control
is a pre-configured control structure.
Link innerhalb der Websitemore

PID Self-Tuner
expands PID controllers into a self-tuning PID or PI controller.
Link innerhalb der Websitemore

Please click to enlarge!
2 PULSE-Modul
is a 2-channel module for intelligent control of actuators and valves, e.g. for dosage and setting.

In combination with control software, they are particularly well-suited for outputting manipulated variables with ET 200S.

Can be used for pulse-width modulation or precise-time switching.
Link innerhalb der Websitemore
Controller modules FM 355 / 455
are a universal control solution that features a variety of mainly pre-configured control structures. The backup function ensures troublefree operation in the event of a CPU stop/failure.
Link innerhalb der Websitemore

The temperature control modul FM 355-2
is specially designed for temperature control with continuous controllers or step controllers. Two of the module’s special features are integrated online self-tuning and enhanced precision.
Link innerhalb der Websitemore
SIMATIC FM 458-1 DP
The application module FM 458-1 DP can be user-configured with STEP 7 and CFC/SFC and is specially designed for highly-dynamic control tasks with its comprehensive library of function blocks.

It features flexible connection options with the expansion modules for I/O and communication.
Link innerhalb der Websitemore
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use