Skip to main content

Why SIMATIC Energy Manager?

SIMATIC Energy Manager: Your Energy Data, Anywhere.
SIMATIC Energy Manager adapts to your infrastructure providing tailored functionality.

  • On-Premises: Full control, seamless IT integration.
  • Industrial Edge: Real-time machine-level processing for immediate insights.
  • Insights Hub (Cloud): Scalable, cross-location access for centralized evaluation.

Meet efficiency mandates and cut CO₂ emissions with SIMATIC Energy Manager.

Siemens SIMATIC Energy Management Corporate Product Carbon Footprint infographic.

Effective energy monitoring & energy controlling

  • Turn data into insights & KPIs for informed decisions
  • Customize dashboards & reports for all stakeholders
  • Analyze data directly in dashboards without extra setup
  • Identify optimization potential to continuously improve efficiency

Target Cockpit, Corporate & Product Carbon Footprint

  • CCF cockpit for a holistic view on emissions
  • PCF cockpit including upstream and own emissions according to ISO 14067
  • Define Targets and get an overview about target achievement and verify Measures according to VALERI

IT/OT integration

  • Record energy & media usage (electricity, gas, water, compressed air, etc.)
  • Integrate data from machines, SCADA, BMS, ERP, MES
  • Support OPC UA, Modbus TCP, MQTT, common interfaces
  • Provide data for sustainability & ESG reporting
Energy-Manager-MindSphere-App-v2-3311x1862

SIMATIC Energy Manager Demo Server

Explore the functions of the SIMATIC Energy Manager software on our demo server.

Featured capabilities

Comprehensive KPI Engine supporting & benchmarking

  • Calculation of key KPIs including kWh per unit, CO₂ /product, peak loads, and standby consumption.
  • Comparison of production lines, shifts, and plants to identify performance differences and optimization potential.
  • Contextualization of energy data with production data such as machine status, batches, and output.
  • End-to-end data harmonization, meter management, and data cleansing to ensure reliable insights.
A man studies a computer screen that shows automated testing and includes information on KPI calculation and benchmarking.

Maximize Savings and Efficiency with Cost Optimization

  • Accurate invoice verification to eliminate inconsistencies
  • Empower your team with cost center accounting for greater awareness
  • Data-driven prediction for budgeting and optimized energy procurement
  • Flexible production scheduling to capitalize on affordable energy

Transform your approach to cost optimization — start saving smarter today!

Hands interact with a tablet chart; connected icons show water, lightning, coins, down arrow, euro, and plant.

Target achievement & measurement acc VALERI (DIN 17463)

  • Definition of targets and continuously monitoring progress of target achievement.
  • Systematic recording, evaluating and tracking efficiency measures in accordance with VALERI (DIN 17463).
  • Calculate profitability and return on investment to support data-driven prioritization of efficiency initiatives.
  • Use before/after comparisons to demonstrate impact, savings, and performance improvements.
A person faces a monitor showing “VALERI,” document icons, hand holding a sprout, gear, dollar sign, checkmark, and charts.

ISO 50001 compliance

  • Ensure compliance with ISO 50001 and other regulatory requirements using standardized, proven analysis tools.
  • Conduct baseline analyses in line with ISO 50006 to measure and track energy performance improvements.
  • Export validated data for environmental, sustainability and financial reporting needs.
  • Actively support energy audits and compliance activities with transparent, audit‑ready insights
A computer monitor and a document are present.

Data security & scalability

  • Control data access with comprehensive roles and permissions, ensuring users see only what is relevant to them.
  • Deliver personalized, role‑based views that focus on the data and functions each user needs.
  • Enable secure cloud or edge deployment with enterprise grade security, fully compliant with ISO 27001 standards.
A person in a purple shirt faces a monitor; four linked checkmark icons are above it, with a shield emblem on dark blue.

Discover how others use the SIMATIC Energy Manager

Indoor digital screens show “REDUCTION OF MATERIAL AND WASTE,” “LOAD OPTIMIZED DESIGN,” “33%,” and “ECO SIDEWALL.”

Diehl Aviation | Toward carbon-neutral aviation with energy management

Innovative design meets maximum energy transparency: Sustainable products such as lightweight aircraft cabin sidewalls must be produced sustainably. With SIMATIC Energy Manager, Diehl Aviation implemented load management, reduced energy use and CO₂ emissions, advancing climate-neutral aviation.

Frequently asked questions

Additional resources and related products

Product details

SiePortal | Product overview
TIA Selection Tool | Product configuration
Media center | SIMATIC Energy Management

Tools & downloads

Manuals | SIMATIC Energy Manager
Tender specifications | Energy management system
Catalog | Human machine interface systems

Support

Certificates | SIMATIC Energy Manager
Application examples | SIMATIC Energy Manager
Product notes | SIMATIC Energy Manager

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept.