Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products & Systems
Proximity Switches
Vision Sensors
Fail-Safe Sensors
RFID Systems
for Manufacturing
for Logistics
for Locating
Communication Modules
Software
Code Reading Systems
Applications
References
Partners

Always in the Know
RFID Systems SIMATIC RF

A constant flow of information is essential for smooth and efficient processes. In the most diverse industry segments, our intelligent RFID systems MOBY E, MOBY U, SIMATIC RF300 and RF600 make sure that you always know the essentials. Our family of systems offers far-reaching advantages compared to conventional identification systems.
Meaningful data accompanies a product or object from the beginning. The contactless data transmission guarantees a high suitability for industrial conditions. And the uniform system integration provides for a simple and efficient integration into the application. In short, our RFID systems allow you to perfectly control and optimize your flow of materials or your logistics.


Highlights
Save time during production and logistics
Fully automated and rapid identification with 100% transmission reliability
Production and quality information can be stored directly at the product
Resistant to temperature fluctuations and contaminants
Wide range of reusable transponders – from SmartLabels up to 64KB tags
Flexible system integration: serially, via PROFIBUS, PROFINET or Ethernet
Easy integration into SIMATIC reduces engineering costs
Supports the following standards: ISO 14443, ISO 15693, ISO 18000-2, ISO 189000-4 as well as EPCglobal and ISO/IEC 18000-6B, ISO 18000-6C


Meaningful data from the beginning
Compared with conventional identification systems, the RFID systems from Siemens offer a wide range of benefits: Seamless data transfer provides for high levels of read reliability, and interoperability ensures quick and easy integration into the application, saving time and costs.


Perfectly matched components
The RFID systems consist of perfectly matched individual components:
Mobile data storage units (tags)
Write/read devices and mobile handheld terminals
Antennas
Interfaces for connection to the automation system (PROFIBUS, PROFINET, Ethernet)
Software for system integration


zoom
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
Information about MOBY I
As of October 1, 2008, the MOBY I RFID system will be phased out.
More information about the innovative successor SIMATIC RF300
Download Info Material
Introduction
RFID Technology
New Textbook