SIRIUS Safety Integrated
 ASIsafe
The ASIsafe® safety concept facilitates the integration of safety-oriented
components in a standard AS-Interface network. Depending on the application’s
requirements, the "ASIsafe Solution local" (using the safety monitor)
or the "ASIsafe Solution PROFIsafe" (connection of ASIsafe to PROFISafe
via the DP/AS-i F-Link) can be employed.
 Detecting
SIRIUS detecting devices ensure continuous control of all processes between man
and machine, e.g. for monitoring protective equipment or detecting critical movements
of machine parts.
 Commanding
and Signaling
Commanding and signaling devices help to stop machinery and plants before a situation
gets out of control. For example, two-hand operation consoles provide the highest
security at presses or punching machines, while cable-operated switches ensure
safe shutdown using a pull wire.
 Monitoring
and Controlling
Motors and plants must run – smoothly and with a high degree of reliability.
This means that the area from the motor feeder to the automation level must be
reliably monitored and controlled.
 ET
200 Safety Motor Starter Solutions
Whether minimum protection or maximum safety – with our safety-oriented,
communication-capable Safety Motor Starter solutions we have the right answer
for every safety application. |