2012-Mar-14
The Siemens UVAC 2010 receiver as a key component of a solar thermal power plant features extremely high solar absorption and reduced heat loss with outstanding product durability. The special oil in this tube is heated to around 400°C and is used to transform water to steam at a different location. This steam, in turn, drives a turbine, which is used to ultimately generate electricity.
Reference Number: EX201203035-02