March 10, 2010
The Siemens Industry Automation division has simultaneously equipped four new industrial PCs – designed for tough industrial environments – with the powerful Intel Core i7 processor. The compact Simatic IPC627C box PC and the Simatic HMI IPC677C panel PC are suitable for high-speed measurement, open and closed-loop control tasks, as well as for HMI functions directly at machine level. The robust 19“ series of devices includes the Simatic IPC847C rack PC, which is four units high and has extensive expansion options, and the compact Simatic IPC647C rack PC, which is two units high, both of which are suitable for processing large volumes of data, for example in measurement systems, in test bays or for industrial image processing. All the new PCs are designed for continuous 24-hour service, even when subjected to high temperatures, vibrations, impact and electromagnetic interference.
Reference Number: IIA2010032224-01