April 19, 2010
The Siemens Drive Technologies Division is supplementing its Motox geared motors with a new range of worm gears featuring high efficiency and an extensive transmission range; they are particularly suitable for conveyor systems. The single-stage worm geared motor of the S range is available in the three frame sizes S08, S18 and S28, in a torque range from 18 to 80 Newton meters (Nm) and in a power range from 0.12 to 0.75 kilowatts (kW) (4-pole).
Reference Number: IDT2010042319-01