March 06, 2009
The new stationary 1D/2D code readers from the Siemens Industry Automation Division are characterized by their high reading reliability and speed as well as by diverse communication and connection possibilities. A primary use of the compact Simatic MV440 code-reading systems, which feature high protection rating IP67, is for reading data matrix codes such as direct part marks (DPMs) on objects under difficult ambient conditions in an industrial environment. Thanks to its flexible lighting options, the system can be adapted to the respective application.
Reference Number: IIA200903.1904-01