Jun 04, 2007
Siemens A&D has designed its new radar level transmitter Sitrans LR250 with new Process Intelligence advanced signal processing. The plug-and-play compact 25 GHz 2-wire device is the easiest to install and quickest to configure radar transmitter available today. The level of liquids or slurries can be accurately and reliably measured in minutes. The new transmitter can be used in general applications, but is also suitable for chemical, pharmaceutical and hydrocarbon processing applications, including corrosive environments.
Reference Number: adsc2007061348