Mar 23, 2007
The new series offers an extensive range of motors based on the 1LA7/1LG4/1LG6 motors from Siemens. Depending on the requirements, there are also energy-saving or explosion-proof versions. Due to the respective certifications, the geared motors are certified for the American, European and Asian markets. The geared motors can be supplied with helical, parallel-shaft and bevel helical gearboxes for the power range up to 200 kW and a rated gear torque of up to 20,000 Nm. Versions with helical worm gears have an output up to 11 kW and 1,590 Nm and motors with worm gears up to 1.5 kW and 166 Nm.
Reference Number: ADSD2007031422