Mar 20, 2007
The Sinamics G120D is characterized by its very flat type of construction, a uniform footprint and high degree of uniformity for power outputs from 0,75 to 7.5 kW. The distributed frequency inverter also features integrated safety functions which are outstanding in this power class. The inverter is primarily suitable for conveyor system applications such as those encountered in the automotive industry.
Reference Number: adsd2007031413-01