---
title: "Teamcenter PLM | Siemens"
description: "Connect people and processes throughout your product lifecycle with a single source of data with Siemens Teamcenter product lifecycle management (PLM) software."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/plm/teamcenter8"
url: "https://www.siemens.com/en-us/products/teamcenter/"
canonical: "https://www.siemens.com/en-us/products/teamcenter/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4yaVzTfzugXdrQrdNZlO27/en-US/teamcenter-product-overview-is1282301026-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI SW PLM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T07:44:11.426Z"
word_count: 1126
reading_time_minutes: 5
links_count: 29
images_count: 15
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Teamcenter PLM software",
  "url": "https://www.siemens.com/en-us/products/teamcenter/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Teamcenter",
          "@id": "https://www.siemens.com/en-us/products/teamcenter/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI SW PLM"
      }
    ]
  }
}
```

Teamcenter PLM | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2ZIDiAM68QmYt2SeQ4NwWi/en-US/teamcenter-product-overview-is1282301026-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

**Product lifecycle management**

# Teamcenter PLM software

Plan, develop and deliver innovative products with Teamcenter software. 
Discover why Teamcenter is a leading choice in product lifecycle management (PLM).

[Plans and pricing](/en-us/products/teamcenter/teamcenter-x-cloud-plm/teamcenter-x-plans-and-pricing/)[Contact us](https://resources.sw.siemens.com/en-US/contact-plm-store/)

![image - plm - teamcenter - gartner logo - banner 2026](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5ABbIGuvVom79YQDD3xqvq/en-US/gartner-logo-banner%20copy2.jpg?auto=format%2Ccompress&w=96&h=64&fit=crop&crop=faces%2Cedges&q=60)

## Siemens recognized as a Leader in PLM software

in the 2026 Gartner® Magic Quadrant™ for Product Lifecycle Management (PLM) software

[Access the report](https://blogs.sw.siemens.com/teamcenter/teamcenter-gartner-magic-quadrant-plm/)

## Why Teamcenter?

### Leverage the digital twin

Use digital twins to connect and optimize processes for designs, systems, software, simulation and visualization. Resolve problems before they become real.

### Collaborate and innovate

Connect people across your business. Automate and streamline product lifecycle processes. Provide visibility for everyone to make innovative product decisions.

### Rely on the leader

Start-ups to large enterprises - across industries - trust Teamcenter. Invest in the future with modern PLM of unmatched breadth, depth and usability.

### Make smarter, faster decisions with AI built for PLM

Experience GenAI for the lifecycle with Teamcenter AI and the Teamcenter Copilot

[Learn more](https://blogs.sw.siemens.com/teamcenter/tag/artificial-intelligence/)

**Teamcenter**

## Optimize your product lifecycle

![Colorful abstract logo with curved shapes resembling a flower or pinwheel](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6csB3DXqJZJaWcbg82HayW/en-US/MicrosoftTeams-image%20(3).png?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

### Plan

Set the strategic direction and product definition to guide downstream decisions.

### Develop

Design and document the multi-discipline product to leverage the digital twin.

### Deliver

Weave the digital thread to connect product development with manufacturing, service and suppliers.

[Explore solutions](https://plm.sw.siemens.com/en-US/teamcenter/solutions/)

## Discover how others view Teamcenter

![image-plm-teamcenter-gartner.jpg](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3PfAu840XZUrr8Aw7u1pSD/en-US/image-plm-teamcenter-gartner-2026.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Gartner

2026 Gartner® Magic Quadrant™ for Product Lifecycle Management (PLM) software

[Read more](https://blogs.sw.siemens.com/teamcenter/teamcenter-gartner-magic-quadrant-plm/)

![image - card - PLM - Teamcenter - card 2 - ABI](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6KOLF2y6mmjOUFp5mBGjkx/en-US/abi-research-leader.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### ABI Research

Product Lifecycle Management (PLM) for large discrete manufacturers

[Read more](https://blogs.sw.siemens.com/teamcenter/teamcenter-ranked-best-plm-2025/)

![image - card - PLM - Teamcenter - card 3 - Forrester](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3Jh9I5sDR7B9k21USjyd0m/en-US/image-plm-teamcenter-forrester.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Forrester Research

The Forrester Wave™: Product Lifecycle Management for Discrete Manufacturers, Q3 2025

[Read more](https://resources.sw.siemens.com/en-US/analyst-report-teamcenter-plm-leader-forrester/)

 

> Siemens’ Teamcenter accelerates the product engineering process from concept to prototype in months, not years. Its embedded AI capabilities \[...\] uniquely support product lifecycle management processes from concept to product design and build.

2026 Gartner® AI Vendor Race, Siemens Is the Company to Beat in Manufacturing AI

> Siemens hits all the requirements to achieve an excellent score with strengths coming from tracking the highest number of manufacturing regulations, strong search capabilities for alternative parts and the most fleshed out GenAI offerings in the market.

ABI Research, Product Lifecycle Management (PLM), for large discrete manufacturers

> Embedded AI and generative AI (genAI) play a critical role in automating routine but error-prone tasks, such as parsing the documents that global regulators publish on manufacturing regulations into structured design constraints; guiding design on choices about materials and methods; and creating market- and variant-specific maintenance instructions.

The Forrester Wave™: Product Lifecycle Management, for Discrete Manufacturers, Q3 2025

## PLM your way

Get Teamcenter delivered any way you want it – on premises or on the cloud – operated by your IT team or Siemens.

[

![An illustration of a computer in front of a building sending data to the building to represent having PLM on-premise.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2Z3BfByXHR2OfcgqRuieDS/en-US/plm-on-premise-promo-640x480.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**TEAMCENTER**

### On premises

Host, manage and support your PLM software with your IT team. Explore the PLM software portfolio.

](https://plm.sw.siemens.com/en-US/teamcenter/solutions/)

[

![An illustration of a cloud with data floating around it to represent PLM on the cloud.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6o6YyWsxkBCg3WUxJlOpPw/en-US/plm-on-cloud-promo-640x480.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**TEAMCENTER**

### On cloud

Choose your cloud provider, managed by your IT team. See all PLM solutions.

](https://plm.sw.siemens.com/en-US/teamcenter/solutions/)

[

![An illustration of a cloud with data floating around it and through it.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/52pcQj7HHgqqcFEDS5dYJy/en-US/plm-on-siemens-cloud-promo-640x480.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**TEAMCENTER X**

### On cloud, SaaS by Siemens

Get started quickly using software as a service. Operation, maintenance and upgrades are included.

](/en-us/products/teamcenter/teamcenter-x-cloud-plm/)

![The dark, serif FORRESTER® wordmark appears on a plain light background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/dQOEhQYeYFyZfivVPYiLc/en-US/asset-forrester-teamcenter-x-640x480.jpg?auto=format%2Ccompress&w=96&h=64&fit=crop&crop=faces%2Cedges&q=60)

### Calculate the value of PLM on the cloud

Forrester Consulting study - The Total Economic Impact™ of Siemens Teamcenter X

[Calculate your ROI](https://resources.sw.siemens.com/en-US/analyst-report-assess-your-plm-cost-of-ownership-with-forrester-consulting-tei)

### Teamcenter X SaaS grows with your business

See how even the smallest start-up business can grow with Teamcenter X. 
Cloud SaaS PLM is instant-on for fast time to value. You can manage your product digital twin efficiently to bring new and innovative products to market faster – *and* grow your business.

[Explore](/en-us/products/teamcenter/teamcenter-x-cloud-plm/)

### Engineering depth and business breadth

Adapt to business disruptions while driving product innovation. Teamcenter provides a single source of product information for every stakeholder across the business.

**Case study**

## Movu Robotics

### Digital backbone for global growth

**Company:**Movu Robotics

**Industry:**Industrial Machinery

**Location:**Belgium

**Siemens Software:**[Teamcenter X](https://www.siemens.com/en-us/products/teamcenter/teamcenter-x-cloud-plm/)

[Learn more](https://blogs.sw.siemens.com/teamcenter/movu-robotics-selects-cloud-plm/)

[View more customer experiences](https://blogs.sw.siemens.com/teamcenter/category/customer-success-story/)

## Learn more

[

![Cost Engineering with Teamcenter Product Cost Management](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/53OkRBPujt9PKKEuSYmK66/en-US/teamcenter-cost-engineering-vid-640x360.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**video**

### Cost Engineering with Teamcenter Product Cost Management

The Siemens cost engineering solution provides cross-functional product and tool cost calculations based on a bottom-up methodology delivering cost transparency.

](https://resources.sw.siemens.com/en-US/video-cost-engineering-with-teamcenter/)

[

![Product lifecycle management (PLM) ROI calculator predicts the payback](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4k5tXGquxxbdsDFjSUK2Fj/en-US/010.013_Image-600x300_ARPT_TechClarityPLMROICalculator.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**analyst report**

### Product lifecycle management (PLM) ROI calculator predicts the payback

See how product lifecycle management software pays for itself by improving design and engineering performance. Measure the return on investment of PLM.

](https://resources.sw.siemens.com/en-US/analyst-report-plm-roi-calculator/)

[

![Free PDM software white paper: Getting started with key capabilities and benefits](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2ePzf1v58IYwnHHtzQ4acx/en-US/Free-PDM-software-white-paper-640x360_tcm27-89497.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**white paper**

### Free PDM software white paper: Getting started with key capabilities and benefits

Free PDM software white paper! Learn the key capabilities and benefits of a PDM system to improve productivity for everyone across your business!

](https://resources.sw.siemens.com/en-US/white-paper-free-pdm-software/)

[

![Best PLM strategies to satisfy requirements and meet delivery deadlines](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4E3chJvp6OvMhXymOwYaIV/en-US/640x360%20TAC_010.013_GBL_EBK_Satisfying%20Requirements.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**ebook**

### Best PLM strategies to satisfy requirements and meet delivery deadlines

Survey of engineering executives’ top challenges -- satisfy product requirements (53%) and meet delivery deadlines (45%) – solved with five ...

](https://resources.sw.siemens.com/en-US/e-book-best-plm-software-for-product-development/)

[

![Effective product data management improves product development performance](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/18nE3Y4vpjDftocpxFnwRb/en-US/product-data-management-640x360_tcm27-104188.jpg?auto=format,compress?w=500&fit=max&q=60&dpr=1&auto=format)

**ebook**

### Effective product data management improves product development performance

Read this ebook to learn PDM best practices from companies surveyed that design, engineer, and/or manufacture products

](https://resources.sw.siemens.com/en-US/e-book-product-data-management-best-practices/)

Forrester does not endorse any company, product, brand, or service included in its research publications and does not advise any person to select the products or services of any company or brand based on the ratings included in such publications. Information is based on the best available resources. Opinions reflect judgment at the time and are subject to change. For more information, read about Forrester’s objectivity [here](https://www.forrester.com/about-us/objectivity/) .

* * *

Gartner does not endorse any company, vendor, product or service depicted in its publications, and does not advise technology users to select only those vendors with the highest ratings or other designation. Gartner publications consist of the opinions of Gartner’s business and technology insights organization and should not be construed as statements of fact. Gartner disclaims all warranties, expressed or implied, with respect to this publication, including any warranties of merchantability or fitness for a particular purpose. GARTNER is a trademark of Gartner, Inc. and/or its affiliates.