Skip to main content

Why SITRANS mobile IQ?

SITRANS mobile IQ is a free app that gives you easy access to field devices from your smartphone or tablet. Via a Bluetooth connection, supported field devices in the environment can be easily and quickly commissioned, parameterized and monitored. This digital solution streamlines field device management, offering a unified mobile interface for enhanced operational efficiency and rapid troubleshooting.

Access field devices remotely

Field devices are often difficult to access. Commission, parameterize and monitor field devices with ease with the SITRANS mobile IQ app.

Resolve errors quickly

Identify errors right away – the app will detail the cause and potential solutions. Keep your field devices up and running.

Find important information

Everything you need to operate your field devices is right at your fingertips. Access direct links to manuals, certificates, FAQs and more.

Featured capabilities

Device list

The app displays all supported devices within Bluetooth range.

SITRANS mobile IQ app displaying a Bluetooth device list with seven connected instruments and signal strength readings.

Device cockpit

Easily access an overview of the connected device, device status and current measured values. (Example: SIPART PS100)

SITRANS mobile IQ Device cockpit for a connected SIPART PS100 showing device status, firmware version, and current values.

Setup

The graphical support guides you through the process of commissioning and parameterization of the device. (Example: SITRANS Probe LU240)

SITRANS mobile IQ Setup screen showing Level quick commissioning with units, operation, material type, and response rate fields.

Charts

View a history of selected measurement and diagnostic values. (Example: SITRANS LR110)

SITRANS mobile IQ Echo profile chart showing echo profile, previous echo, and TVT curves with distance 1.96 m and confidence 37 dB.

Copy device parameters

Enjoy fast commissioning of multiple devices. (Example: SIPART PS100)

SITRANS mobile IQ Copy device parameters screen with options to save settings from a connected device or restore a configuration.

Frequently asked questions

Additional resources and related products

Product details

SiePortal | SITRANS mobile IQ

SITRANS mobile IQ | Catalog

SITRANS mobile IQ | Product notes

Downloads

Download | iOS App on App Store

Download | Android App on Google Play

SITRANS mobile IQ | Manual

Online support

Support | All products

Support | Technical forum

Support | Create new support request

SITRANS mobile IQ | FAQs