SUPPLEMENTAL DATA   Exhibit 99(e)
SIEMENS
ADDITIONAL INFORMATION (I) (unaudited)
New orders, Revenue, Profit and Margin developments for Sectors and Divisions
For the first two quarters of fiscal 2008, the four quarters of fiscal 2007 and for fiscal 2007 and fiscal 2006
(in millions of  )
                                                                                                                                                 
    New Orders     Revenue  
    1stquarter     2ndquarter     1stquarter     2ndquarter     3rdquarter     4thquarter     Fiscal year     Fiscal year     1stquarter     2ndquarter     1stquarter     2ndquarter     3rdquarter     4thquarter     Fiscal year     Fiscal year  
    2008     2008     2007     2007     2007     2007     2007     2006     2008     2008     2007     2007     2007     2007     2007     2006  
Sectors and Divisions
                                                                                                                               
Industry Sector
    11,001       10,031       10,151       9,198       9,149       10,597       39,095       36,821       9,174       9,080       8,399       8,965       8,751       9,944       36,059       33,658  
Industry Automation
    2,281       2,237       1,802       1,842       2,040       2,162       7,846       6,697       2,089       2,122       1,662       1,789       1,921       2,173       7,545       6,391  
Drive Technologies
    2,505       2,674       2,226       2,297       2,251       2,109       8,883       7,412       1,974       2,206       1,723       1,932       1,973       2,165       7,793       6,428  
Building Technologies
    1,539       1,559       1,617       1,621       1,510       1,603       6,351       6,206       1,434       1,432       1,442       1,577       1,396       1,623       6,038       5,728  
OSRAM
    1,193       1,188       1,174       1,189       1,124       1,203       4,690       4,563       1,193       1,188       1,174       1,189       1,124       1,203       4,690       4,563  
Industry Solutions
    2,567       1,994       2,429       1,884       1,759       1,632       7,704       6,887       1,708       1,586       1,576       1,626       1,561       1,838       6,601       6,465  
Mobility
    1,775       1,306       1,664       1,127       1,159       2,525       6,475       7,694       1,440       1,351       1,455       1,566       1,456       1,683       6,160       6,404  
 
                                                                                                                               
Energy Sector
    9,079       9,026       8,316       7,605       6,556       6,066       28,543       21,001       5,035       4,964       4,536       4,921       4,880       5,972       20,309       16,947  
Fossil Power Generation
    3,431       4,192       3,568       3,634       2,232       2,287       11,721       8,104       1,901       1,732       1,906       2,081       1,874       2,268       8,129       6,764  
Renewable Energy
    1,032       961       557       402       731       762       2,452       1,561       417       417       252       323       323       467       1,365       894  
Oil & Gas
    1,847       1,096       1,127       1,138       1,246       1,223       4,734       3,603       827       981       702       830       813       1,018       3,363       2,973  
Power Transmission
    1,924       1,993       2,330       1,605       1,569       1,154       6,658       5,301       1,244       1,256       1,117       1,106       1,249       1,429       4,901       4,222  
Power Distribution
    920       917       834       893       844       756       3,327       2,899       732       699       620       673       686       872       2,851       2,425  
 
                                                                                                                               
Healthcare Sector
    2,806       2,790       2,211       2,544       2,517       2,999       10,271       9,334       2,653       2,722       2,102       2,470       2,431       2,848       9,851       8,227  
Imaging & IT
    1,755       1,594       1,791       1,665       1,693       2,290       7,439       7,851       1,650       1,629       1,693       1,725       1,639       2,009       7,066       6,974  
Workflow & Solutions
    396       459       361       486       378       297       1,522       1,613       348       376       352       357       361       424       1,494       1,387  
Diagnostics
    713       822       115       454       502       482       1,553       67       712       816       115       455       492       491       1,553       67  
 
                                                                                               
 
                                                                                                                               
Total Sectors
    22,886       21,847       20,678       19,347       18,222       19,662       77,909       67,156       16,862       16,766       15,037       16,356       16,062       18,764       66,219       58,832  
 
    Profit*     Margin  
    1stquarter     2ndquarter     1stquarter     2ndquarter     3rdquarter     4thquarter     Fiscal year     Fiscal year     1stquarter     2ndquarter     1stquarter     2ndquarter     3rdquarter     4thquarter     Fiscal year     Fiscal year  
    2008     2008     2007     2007     2007     2007     2007     2006     2008     2008     2007     2007     2007     2007     2007     2006  
Sectors and Divisions
                                                                                                                               
Industry Sector
    994       931       777       904       822       1,018       3,521       2,618       10.8 %     10.3 %     9.3 %     10.1 %     9.4 %     10.2 %     9.8 %     7.8 %
Industry Automation
    415       371       263       291       244       304       1,102       964       19.9 %     17.5 %     15.8 %     16.3 %     12.7 %     14.0 %     14.6 %     15.1 %
Drive Technologies
    225       322       173       223       246       271       913       559       11.4 %     14.6 %     10.0 %     11.5 %     12.5 %     12.5 %     11.7 %     8.7 %
Building Technologies
    93       109       87       112       97       133       429       275       6.5 %     7.6 %     6.0 %     7.1 %     6.9 %     8.2 %     7.1 %     4.8 %
OSRAM
    126       122       123       125       116       128       492       456       10.6 %     10.3 %     10.5 %     10.5 %     10.3 %     10.6 %     10.5 %     10.0 %
Industry Solutions
    91       121       71       77       81       83       312       221       5.3 %     7.6 %     4.5 %     4.7 %     5.2 %     4.5 %     4.7 %     3.4 %
Mobility
    44       (116 )     61       76       38       99       274       144       3.1 %     (8.6 )%     4.2 %     4.9 %     2.6 %     5.9 %     4.4 %     2.2 %
 
                                                                                                                               
Energy Sector
    347       6       304       478       442       594       1,818       1,084       6.9 %     0.1 %     6.7 %     9.7 %     9.1 %     9.9 %     9.0 %     6.4 %
Fossil Power Generation
    25       (328 )     117       260       199       216       792       584       1.3 %     (18.9 )%     6.1 %     12.5 %     10.6 %     9.5 %     9.7 %     8.6 %
Renewable Energy
    52       35       16       39       29       50       134       44       12.5 %     8.4 %     6.3 %     12.1 %     9.0 %     10.7 %     9.8 %     4.9 %
Oil & Gas
    66       78       42       35       62       102       241       112       8.0 %     8.0 %     6.0 %     4.2 %     7.6 %     10.0 %     7.2 %     3.8 %
Power Transmission
    125       144       71       71       85       144       371       138       10.0 %     11.5 %     6.4 %     6.4 %     6.8 %     10.1 %     7.6 %     3.3 %
Power Distribution
    78       77       60       71       66       82       279       177       10.7 %     11.0 %     9.7 %     10.5 %     9.6 %     9.4 %     9.8 %     7.3 %
 
                                                                                                                               
Healthcare Sector
    332       341       304       332       307       380       1,323       988       12.5 %     12.5 %     14.5 %     13.4 %     12.6 %     13.3 %     13.4 %     12.0 %
Imaging & IT
    232       236       256       226       223       347       1,052       841       14.1 %     14.5 %     15.1 %     13.1 %     13.6 %     17.3 %     14.9 %     12.1 %
Workflow & Solutions
    35       63       47       31       40       45       163       180       10.1 %     16.8 %     13.4 %     8.7 %     11.1 %     10.6 %     10.9 %     13.0 %
Diagnostics
    67       49       5       42       52       (4 )     95       (2 )     9.4 %     6.0 %     4.3 %     9.2 %     10.6 %     (0.8 )%     6.1 %     (3.0 )%
 
                                                                                               
 
                                                                                                                               
Total Sectors
    1,673       1,278       1,385       1,714       1,571       1,992       6,662       4,690                                                                  
 
*)   Profit of the Sectors and Divisions is earnings before financing interest, certain pension costs and income taxes, whereas it may exclude certain other items not considered performance indicative by Management.

1/1