SUPPLEMENTAL DATA   Exhibit 99(i)
SIEMENS
ADDITIONAL INFORMATION (III) (unaudited)
External revenue of Sectors and Cross-Sector businesses by regions
For the fiscal years ended September 30, 2007 and 2006
(in millions of )
                                                                                                                         
       
    External revenue (location of customer)  
                                                                            Asia, Australia,        
    Europe, C.I.S.*, Africa     therein Germany     Americas     Middle East     Total  
    2007     2006     % Change     2007     2006     % Change     2007     2006     % Change     2007     2006     % Change     2007     2006     % Change  
Sectors
                                                                                                                       
Industry Sector
    19,703       18,027       9 %     7,196       6,766       6 %     8,947       8,955       (0 )%     6,326       5,625       12 %     34,976       32,607       7 %
Energy Sector
    8,243       7,046       17 %     1,876       1,712       10 %     4,885       4,065       20 %     6,747       5,455       24 %     19,875       16,565       20 %
Healthcare Sector
    3,596       2,763       30 %     875       682       28 %     4,578       4,044       13 %     1,624       1,357       20 %     9,798       8,164       20 %
Cross-Sector Businesses
                                                                                                                       
Siemens IT Solutions and Services
    3,415       3,885       (12 )%     1,498       1,788       (16 )%     472       504       (6 )%     101       76       32 %     3,988       4,466       (11 )%
Siemens Financial Services (SFS)
    439       381       15 %     160       132       21 %     212       200       6 %     2       1       174 %     653       581       12 %
Reconciliation to Siemens
    2,783       3,246       (14 )%     989       1,302       (24 )%     228       604       (62 )%     147       255       (42 )%     3,158       4,104       (23 )%
 
                                                                                         
Siemens
    38,180       35,347       8 %     12,594       12,382       2 %     19,321       18,371       5 %     14,947       12,769       17 %     72,448       66,487       9 %
 
                                                                                         
 
*)   Commonwealth of Independent States.

1/1