SUPPLEMENTAL DATA   Exhibit 99(h)
SIEMENS
ADDITIONAL INFORMATION (III) (unaudited)
External revenue of Sectors and Cross-Sector businesses by regions
For the six months ended March 31, 2008 and 2007
(in millions of )
                                                                                                                         
       
    External revenue (location of customer)  
                                                                            Asia, Australia,        
    Europe, C.I.S.*, Africa     therein Germany     Americas     Middle East     Total  
    2008     2007     % Change     2008     2007     % Change     2008     2007     % Change     2008     2007     % Change     2008     2007     % Change  
Sectors
                                                                                                                       
Industry Sector
    10,030       9,856       2 %     3,545       3,551       (0 )%     4,382       4,340       1 %     3,296       2,676       23 %     17,708       16,872       5 %
Energy Sector
    4,201       3,717       13 %     836       962       (13 )%     2,452       2,145       14 %     3,199       3,414       (6 )%     9,852       9,276       6 %
Healthcare Sector
    2,090       1,731       21 %     463       420       10 %     2,349       2,086       13 %     908       724       25 %     5,346       4,541       18 %
Cross-Sector Businesses
                                                                                                                       
Siemens IT Solutions and Services
    1,616       1,766       (8 )%     708       778       (9 )%     220       234       (6 )%     50       43       16 %     1,886       2,043       (8 )%
Siemens Financial Services (SFS)
    215       211       2 %     73       77       (5 )%     108       104       4 %     3       1       310 %     326       316       3 %
Reconciliation to Siemens
    1,253       1,227       2 %     448       555       (19 )%     74       177       (58 )%     51       279       (82 )%     1,377       1,683       (18 )%
 
                                                                                         
Siemens
    19,405       18,508       5 %     6,073       6,343       (4 )%     9,584       9,085       5 %     7,505       7,137       5 %     36,494       34,730       5 %
 
                                                                                         
 
*)   Commonwealth of Independent States.

1/1