SUPPLEMENTAL DATA   Exhibit 99(g)
SIEMENS
ADDITIONAL INFORMATION (II) (unaudited)
Reconciliation from Profit / Income before income taxes to EBITDA (adjusted)
For the six months ended March 31, 2008 and 2007
(in millions of )
                                                                                                                 
                    Income (loss)                                                     Depreciation        
                    from investments                                                     and impairments        
                    accounted for                                                     of property, plant        
                    using the equity     Financial income     EBIT                     and equipment     EBITDA  
    Profit(1)     method, net(2)     (expense), net(3)     (adjusted)(4)     Amortization(5)     and goodwill(6)     (adjusted)  
    2008     2007     2008     2007     2008     2007     2008     2007     2008     2007     2008     2007     2008     2007  
Sectors and Divisions
                                                                                                               
Industry Sector
    1,925       1,681       9       14       2       (3 )     1,914       1,670       161       104       321       311       2,396       2,085  
Industry Automation
    786       554       (1 )     1       4       (1 )     783       554       79       12       48       39       910       605  
Drive Technology
    547       396             2             2       547       392       24       23       68       59       639       474  
Building Technologies
    202       199       1       1       3       (2 )     198       200       33       31       38       45       269       276  
OSRAM
    248       248       2                   2       246       246       12       15       102       108       360       369  
Industry Solutions
    212       148       4       9       (1 )     1       209       138       12       19       27       30       248       187  
Mobility
    (72 )     137       1       1       (4 )     (4 )     (69 )     140       2       3       40       29       (27 )     172  
Energy Sector
    353       782       48       7       (4 )     4       309       771       37       45       120       114       466       930  
Fossil Power Generation
    (303 )     377       33       (2 )     (5 )     (2 )     (331 )     381       8       18       40       42       (283 )     441  
Renewable Energy
    87       55       2       1                   85       54       2       4       11       8       98       66  
Oil & Gas
    144       77                         (1 )     144       78       14       15       27       25       185       118  
Power Transmission
    269       142       12       7       1       5       256       130       5       3       25       25       286       158  
Power Distribution
    155       131             1             2       155       128       6       6       14       13       175       147  
Healthcare Sector
    673       636       15       42       9       17       649       577       135       105       164       100       948       782  
Imaging & IT
    468       482       2       1       2       6       464       475       55       55       44       46       563       576  
Workflow & Solutions
    98       78       1             3       1       94       77       2       3       9       11       105       91  
Diagnostics
    116       47       3       4       5       9       108       34       78       34       108       42       294       110  
 
                                                                                   
Total Sectors
    2,951       3,099       72       63       7       18       2,872       3,018       333       254       605       525       3,810       3,797  
 
                                                                                   
Strategic Equity Investments (SEI)
    40       151       40       151                                                              
Cross-Sector Businesses
                                                                                                               
Siemens IT Solutions and Services
    35       106       23       2       7             5       104       23       30       88       112       116       246  
Siemens Financial Services (SFS)
    178       220       35       33       113       178       30       9       2       2       139       125       171       136  
Reconciliation to consolidated financial statements
                                                                                                               
Other Operations
    (118 )     (97 )     1       4       1       (6 )     (120 )     (95 )     17       24       102       86       (1 )     15  
Siemens Real Estate (SRE)
    199       111             10       (26 )     (52 )     225       153                   79       77       304       230  
Corporate items and pensions
    (784 )     (743 )     38       64       68       12       (890 )     (819 )     42       24       (18 )     (34 )     (866 )     (829 )
Eliminations, Corporate Treasury and other reconciling items
    (195 )     (229 )                 (145 )     (109 )     (50 )     (120 )                             (50 )     (120 )
 
                                                                                   
Siemens
    2,306       2,618       209       327       25       41       2,072       2,250       417       334       995       891       3,484       3,475  
 
                                                                                   
 
     
(1)   Profit of the Sectors and Divisions as well as of SEI, Siemens IT Solutions and Services and Other Operations is earnings before financing interest, certain pension costs and income taxes, whereas certain other items not considered performance indicative by Management may be excluded. Profit of SFS and SRE is Income before income taxes.
 
(2)   Includes impairment of investments accounted for using the equity method.
 
(3)   Includes impairment of non-current available-for-sale financial assets.
 
(4)   Adjusted EBIT is Income from continuing operations before income taxes less Financial income (expense), net and Income (loss) from investments accounted for using the equity method, net.
 
(5)   Amortization and impairments of intangible assets other than goodwill.
 
(6)   Includes impairments of goodwill of 73 and 52 in the first six months of fiscal 2008 and 2007, respectively.

1/1