Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Interet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product Information

Efficient onshore performance

A proven onshore product, the SWT-2.3-101 is ideal for moderate wind conditions, with a robust design that offers a lifetime of excellent returns even in challenging sites. For superior performance and high yields, look no further than the SWT-2.3-101.

image

A proven workhorse for reliability

The SWT-2.3-101 turbine sets the industry standard. Its design means that this robust onshore geared turbine offers low energy-production costs and proven reliability – with a 101-meter rotor specifically designed to optimize the energy output in areas with moderate wind conditions.

 

All geared turbines combine a rugged structural design, automatic lubrication system, internal climate control, and a slip ring-free generator system – a combination you can rely on, since it contributes to the turbines’ exceptional availability. In addition, the SWT-2.3-101 is equipped with a cooling system designed for high performance in challenging, very dry, and dusty sites. The cooling system is located outside the nacelle so that the canopy is totally enclosed and therefore ensures maximum protection of the internals from dust. Maximum protection results in less turbine downtime caused by damage, and therefore a higher annual energy production (AEP) and a better return on your investment. 

 

Ideal for all types of grid connections in most major markets, in the SWT-2.3-101 you will find a turbine that stands out against the crowd.

Technical specifications at a glance

Download table as: PDF Excel
SWT-2.3-101
IEC Class IIA
Nominal Power 2,300 kW
Rotor diameter 101 m
Blade length 49 m
Swept area 8,000 m2
Hub height 80 m or site specific
Power regulation Pitch regulated, variable Speed
Annual output at 8.5 m/s 9.6 GWh

Technology Innovations

Read more about Siemens’ SWT-2.3-101 wind turbine
Download product brochure

Downloads & Support

Get more information

Download further product information, contact our experts, and learn more about our service portfolio that meets your needs.

Customer Support

Support Links

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen
Germany

image

Wind power training

Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

Book a training
image

Service wind portfolio

Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio.

Get an overview of the service portfolio

Take the next step toward your success

If you think the SWT-2.3-101 is the right turbine for your needs, please contact us. We look forward to talking with you.