Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Welcome to ISH 2017

There is something that drives us every day to make buildings better

Our ambition is “Creating perfect places.” At ISH 2017 we will not only feature our digital technologies, innovative products and solutions, we will also demonstrate how we create your perfect place.

People spend about 90 percent of their lives indoors – starting with our birth in hospitals, learning at schools, developing at universities, succeeding in office buildings. Buildings are not just a space for working and living. They are the places where we spend our lives.

We all begin our lives in a perfect place: In our mother’s tummy. A place where it is never too cold, never too warm, never too loud, never too quiet; a place where we can always feel safe and secure. 

We improve buildings – and therefore we improve peoples’ lives. We create perfect places for every stage of life. Why shouldn’t all our lives be lived in perfect places?

Time to create your own perfect place - visit us at booth C55 in hall 10.2. We look forward to seeing you.

Creating perfect places

twitter

Keep up to date @SiemensBT

Follow #CreatingPerfectPlaces to get the latest news, trends and innovations from the building market!

Digitalization

Ingenuity for life creates perfect places – with digitalization.

Digitalization means buildings talk.
All around the world, buildings are doing something they’ve never done before. They are talking! Digitalization gives them a voice. Buildings tell us how they feel, if they are under stress, what they are missing. We understand what they are saying! And with the information they give us, we create perfect places. Experience up close at ISH 2017 how we help you to create your own perfect place with digitalization.
image

Customer magazine

"The Magazine" - ISH Special

Highlights

Our highlight topics

Siemens Desigo CC

Desigo CC building management platform

Numerous features will be added to the proven Desigo CC building management platform. The new version supports additional subsystems, including fire safety, security and power. A completely new power management application, ensuring building owners and facility managers get full transparency on electrical energy and power distribution. A new reporting engine “data analysis and advanced reporting”, will ensure that complex data are transformed into actionable information and expanded storage enables long-term retention of collected data. Last but not least, Desigo CC offers new migration tools allowing smooth transition from older generation systems.


Learn more about Desigo CC

Desigo Control point Family

Desigo Control Point

Desigo Control Point makes the building operation easy with modern touch panels and web operation solutions. It is user friendly and supports the smart devices to monitor and operate  HVAC, lighting and shading devices. 

 

Desigo Control Point is built for tool-free commissioning and covers a number of areas, including central web operation in small and medium-size buildings as well as room operation and local system operation in large size buildings.

Siemens Virtual CET Laboratory

Room pressurization and fume hood control

Building Technologies has developed a new solution for room pressurization and fume hood control especially for use in laboratories and clean rooms. This solution is based on the Desigo building automation system, communicates via BACnet/IP and ensures reliable, precise and fast measurement, control and monitoring of air volumes and room pressures.
 

Siemens Symaro sensors family

Symaro Sensors

Saving energy thanks to highly accurate measurements – Symaro sensors record and transmit readings extremely quickly and accurately, providing an optimal basis for precise and therefore energy- and cost-efficient control of the entire HVAC plant.

Learn more about Symaro Sensors

image

Acvatix valves and actuators

Our Acvatix portfolio now features new valves. The expanded product range includes optimized butterfly valves with a closing pressure of 12 bar and a temperature range of -20 to 120°C; the valves are available with lug or wafer connectors. Other innovations being shown include the new 6-way control ball valves especially designed for use in heated/chilled ceiling applications and featuring built-in pressure compensation and high flow values.

Learn more about Acvatix

image

OpenAir damper actuators

We have added new models and functions to our family of OpenAir damper actuators. Additions include new actuators without spring return in the 2 to 10 Nm range and a new selection of 4 Nm actuators with spring return. A patented new motor control technology ensures long service life of these models and extremely quiet operation (< 30 db(A)). New actuators with Modbus RTU technology are also being shown. They save time and money during commissioning and offer extremely fast integration in building automation systems. Communicating VAV compact controllers in conjunction with Desigo AirOptiControl deliver major energy and cost savings. We are also presenting a new range of 4 Nm actuators for fire dampers.

Learn more about OpenAir

C600 Family

Climatix controllers for OEM

Building Technologies is introducing the new Climatix C600 controller range especially for original equipment manufacturers (OEMs). These new controllers have faster processors and more application memory, can communicate via all the conventional standards and support reliable remote access for high system performance and efficient remote maintenance. Thanks to the controllers’ expanded connectivity, integrating the new communicating valve and air damper actuators and sensors into air handling units (AHUs) is extremely cost-efficient. The bus topology simplifies the AHU wiring concept, reducing material and labor costs in production up to 30 percent.

Learn more about Climatix

News

Press releases about the fair

ISH Logo

Messe Frankfurt | Hall 10.2 | Booth C55

Welcome to ISH 2017

Visit us at booth C55 in hall 10.2. We look forward to seeing you.

Related links

Ticket

Your free ticket to ISH 2017