FibroLaser™ - Optimum safety with Linear Heat Detection (Worldwide)
When fire breaks out in sophisticated environments, fast action is required. Health and human life must be protected, damage to material assets minimized, high outage and resulting costs avoided. With the linear heat detection system FibroLaser we offer a state-of-the-art solution, which has been proven worldwide and constitutes the largest installed base on the market.
Application areas
Tunnel solutions | | Industrial solutions | | Further solutions |
Road tunnels | | Conveyor belts | | Parking garages |
Train tunnels | | Cable trays | | Oil tanks |
Metro tubes and stations | | Production halls | | |
| | Storage halls | | |
| | Laboratories | | |
| | Power stations | | |
| | Nuclear power stations | | |
Benefits at a glance
Protection for long or widespread systems – through linear heat detection
Entire process from fire detection to transmission of information to the fire department – from one source
High flexibility – through a system solution that allows simple integration and expansion
FibroLaser - a leading system – and a partner that is active worldwide
Fire expermental tunnel, Hagenbach, Switzerland - film